- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of Z-101
-
- Product Type
- Lightweight Workbench (Uniform Load of up to 500 kg)
-
- Height (mm)
- 630
-
- Width (mm)
- 700
-
- Depth (mm)
- 500
-
- Uniform Load(kg)
- 60 (When Stationary)
-
- Assembly / Completion
- Assembly type
-
- Main body: option
- Main Body
-
- Caster Dimensions(㎜φ)
- 65
-
- Accessory
- Casters x 4 (with Stopper x 2)
-
- Features
- Freely Moving Portable Workbench
-
- Weight(kg)
- 14.5
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 14,043.76
|
LIGHTWEIGHT WORK BENCHES
|
1 Piece(s)
|
|
20 Day(s)
|
1 unit |
Product Description
Mobile workbench with casters with stoppers.
[Features]
· Includes work mat for 500 x 700 mm top board.
[Applications]
· The load capacity is 60 kg, which is sufficient for ordinary work.
Specifications of Z-101
-
- Product Type
- Lightweight Workbench (Uniform Load of up to 500 kg)
-
- Height (mm)
- 630
-
- Width (mm)
- 700
-
- Depth (mm)
- 500
-
- Uniform Load(kg)
- 60 (When Stationary)
-
- Assembly / Completion
- Assembly type
-
- Main body: option
- Main Body
-
- Caster Dimensions(㎜φ)
- 65
-
- Accessory
- Casters x 4 (with Stopper x 2)
-
- Features
- Freely Moving Portable Workbench
-
- Weight(kg)
- 14.5
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 14,043.76
|
LIGHTWEIGHT WORK BENCHES
|
1 Piece(s)
|
|
20 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?