1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Magnetic Pick Z-364

MAGNET PICK Z-364

Magnetic Pick Z-364
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 733.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Magnet pick that extends up to a maximum of 630 mm, making it ideal for work in difficult to reach locations.
[Features]
· The powerful ferrite magnet of 120 mT easily holds tools such as pliers.
· The tip is a swing type that can be set at any angle.
· Magnetic force 120 mT (1,200 G).
· Magnet diameter 19 mm.
· Weight 45 g.

 
Part Number
Z-364
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 733.00

MAGNET PICK Z-364 1 Piece(s) 35 Day(s)

Loading...

  1. 1

Basic Information

Magnet Diameter(mm) 19 Overall Length(mm) 140 - 630 (variable) Product Type Magnet hand
Magnetic Force 120 mT (1,200 Gauss) Magnet Materials Ferrite Magnet Weight(g) 45
Supplementary explanation Extends up to Maximum 630 mm, Ideal for Work in Difficult to Reach Locations

Please check the type/dimensions/specifications of the part Z-364 in the Magnetic Pick Z-364 series.