1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Convex Rule

CONVEX

Convex Rule
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 357.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Measurement length: 2 m (without stopper).
·External Dimensions: 49 (W) X 49 (H) X 20 (D) mm.
· JIS Grade 1.
· Weight: 68 g

 
Part Number
Z-341
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 357.29

CONVEX 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Length(m) 2 Scale Indicator One side Standard JIS1 Grade
Product Type Main Body External Dimensions(mm) 49X49X20 Weight(g) 68
Supplementary explanation Standard Products for our Tool Set

Please check the type/dimensions/specifications of the part Z-341 in the Convex Rule series.