- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Conductive Cushion Mat F-736
Specifications of F-736
-
- Thickness(mm)
- 12.7
-
- Width(mm)
- 600
-
- Product Type
- Antistatic Countermeasures - Mat
-
- Length(m)
- 0.9
-
- Color
- Black
-
- Mass(g)
- 3500
-
- ESD Control Value(Ω)
- Grounding resistance Rg≤1 X 107
-
- Supplementary explanation
- Conductive Cushion Mat to Reduce Leg Fatigue
-
- Contents
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Contents |
|
฿ 6,692.44
|
CONDUCTIVE CUSHION MAT
|
1 Piece(s)
|
|
12 Day(s)
|
1 pc. |
Basic Specifications
-
- Thickness(mm)
- 12.7
-
- Width(mm)
- 600
-
- Product Type
- Antistatic Countermeasures - Mat
-
- Length(m)
- 0.9
-
- Color
- Black
-
- Mass(g)
- 3500
-
- ESD Control Value(Ω)
- Grounding resistance Rg≤1 X 107
-
- Supplementary explanation
- Conductive Cushion Mat to Reduce Leg Fatigue
-
- Contents
- 1 pc.
Product Description
Conductive cushion mat useful for countermeasures against static electricity and fatigue at cell production sites.
[Features]
· Enables hard standing up work for extended periods of time without excessive endurance.
· Joint construction that can be combined into shapes that suit the location where it is used.
Specifications of F-736
-
- Thickness(mm)
- 12.7
-
- Width(mm)
- 600
-
- Product Type
- Antistatic Countermeasures - Mat
-
- Length(m)
- 0.9
-
- Color
- Black
-
- Mass(g)
- 3500
-
- ESD Control Value(Ω)
- Grounding resistance Rg≤1 X 107
-
- Supplementary explanation
- Conductive Cushion Mat to Reduce Leg Fatigue
-
- Contents
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Contents |
|
฿ 6,692.44
|
CONDUCTIVE CUSHION MAT
|
1 Piece(s)
|
|
12 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?