(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Comfortable and Lightweight 3-Layer Sole Safety Shoes SS38

Comfortable and Lightweight 3-Layer Sole Safety Shoes SS38

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SS38-29.0

  • Product Model
    Safety boots
  • Shape
    Hightops
  • Instep cover type
    Magic style (Hook & Loop Fastener)
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Color
    Black series
  • Size(cm)
    29
  • Standard
    JIS standard product
  • Toecap
    Included
  • JAN Code
    4957520145918
  • Color Details
    Black
  • Trusco Code
    368-3192
  • Standard detail
    JIS T8101 Leather S Class E Approved
  • Standard weight(g)
    1275
  • Toecap
    Wide ACM Resin
  • Width of foot
    EEE
  • Soles
    2 Layer SX Rubber + SX Urethane (SX3 Bottom Layer)
  • Instep cover
    Cowhide (Soft Emboss)
  • Compressive load resistance(kN)
    10±0.1kN
  • Quantity
    1 Pair
Part Number
SS38-29.0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 6,396.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 1 Pair

Basic Specifications

  • Product Model
    Safety boots
  • Shape
    Hightops
  • Antistatic shoes
    x
  • Instep cover type
    Magic style (Hook & Loop Fastener)
  • Oil Resistant
    None
  • Color
    Black series
  • Size(cm)
    29
  • Standard
    JIS standard product
  • Toecap
    Included
  • Color Details
    Black
  • JAN Code
    4957520145918
  • Trusco Code
    368-3192
  • Standard detail
    JIS T8101 Leather S Class E Approved
  • Standard weight(g)
    1275
  • Toecap
    Wide ACM Resin
  • Width of foot
    EEE
  • Soles
    2 Layer SX Rubber + SX Urethane (SX3 Bottom Layer)
  • Instep cover
    Cowhide (Soft Emboss)
  • Compressive load resistance(kN)
    10±0.1kN
  • Quantity
    1 Pair

Product Description

Basic-type safety shoes with SX 3-layer soles that cover basic performance requirements.
[Features]
·The "independent suspension" SX3-layer sole that maximizes the contact area provides excellent grip even on any uneven and smooth floors
·Hook-and-loop style that is convenient for putting on and taking off
·High functionality has been achieved in many aspects such as weight reduction and durability
[Applications]
·Manufacturing, construction, mining, land freight forwarding, and other general work

Specifications of SS38-29.0

  • Product Model
    Safety boots
  • Shape
    Hightops
  • Instep cover type
    Magic style (Hook & Loop Fastener)
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Color
    Black series
  • Size(cm)
    29
  • Standard
    JIS standard product
  • Toecap
    Included
  • JAN Code
    4957520145918
  • Color Details
    Black
  • Trusco Code
    368-3192
  • Standard detail
    JIS T8101 Leather S Class E Approved
  • Standard weight(g)
    1275
  • Toecap
    Wide ACM Resin
  • Width of foot
    EEE
  • Soles
    2 Layer SX Rubber + SX Urethane (SX3 Bottom Layer)
  • Instep cover
    Cowhide (Soft Emboss)
  • Compressive load resistance(kN)
    10±0.1kN
  • Quantity
    1 Pair
Part Number
SS38-29.0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 6,396.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1