(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
8518RED/BK-26.0 |
8518RED/BK-27.5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (cm) |
JAN Code | Trusco Code | Standard weight (g) |
Quantity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 5,666.00 |
SAFETY SHOES | 1 Piece(s) | 12 Day(s) | 26 | 4957520155450 | 360-7879 | 870 | 1 Pair | ||
฿ 5,666.00 |
SAFETY SHOES | 1 Piece(s) | 12 Day(s) | 27.5 | 4957520155481 | 360-7909 | 930 | 1 Pair |
[Features]
· Leather with smooth finish and soft texture.
· Great-looking safety shoes combining advanced functionality and sporty design.
Part Number |
---|
8518RED/BK-26.0 |
8518RED/BK-27.5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (cm) |
JAN Code | Trusco Code | Standard weight (g) |
Quantity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 5,666.00 |
SAFETY SHOES | 1 Piece(s) | 12 Day(s) | 26 | 4957520155450 | 360-7879 | 870 | 1 Pair | ||
฿ 5,666.00 |
SAFETY SHOES | 1 Piece(s) | 12 Day(s) | 27.5 | 4957520155481 | 360-7909 | 930 | 1 Pair |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?