- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Over Sized Black Blade (H Blade)
Specifications of 110017
-
- Product Type
- Cutter Knife
-
- Main body, Spare Blade
- Blade Replacement
-
- Blade thickness(mm)
- 0.7
-
- Overall Length(mm)
- 125
-
- Quantity Per Replacement Blade(Ply)
- 10
-
- Mass(g)
- 190
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 295.34
|
CUTTER KNIFE
|
1 Piece(s)
|
|
31 Day(s)
|
Basic Specifications
-
- Product Type
- Cutter Knife
-
- Main body, Spare Blade
- Blade Replacement
-
- Blade thickness(mm)
- 0.7
-
- Overall Length(mm)
- 125
-
- Quantity Per Replacement Blade(Ply)
- 10
-
- Mass(g)
- 190
Product Description
For cutting extremely thick materials with the extra-large blade. Blade size: 125 mm x 25 mm x 0.7 mm (thickness)
Specifications of 110017
-
- Product Type
- Cutter Knife
-
- Main body, Spare Blade
- Blade Replacement
-
- Blade thickness(mm)
- 0.7
-
- Overall Length(mm)
- 125
-
- Quantity Per Replacement Blade(Ply)
- 10
-
- Mass(g)
- 190
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 295.34
|
CUTTER KNIFE
|
1 Piece(s)
|
|
31 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?