(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Kim Towel Pop-Up Triple (Paper Wiper)

Kim Towel Pop-Up Triple (Paper Wiper)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 61410

  • Product Model
    Paper Wiper
  • Shape
    Sheet
  • Cloths
    New
  • Type
    Dry
  • Width(mm)
    Brown
  • Depth Dimensions(mm)
    380×580mm
  • Number of Sheets Per Case
    Unbleached pulp
  • Packing Form
    Box
  • Ply
    4
  • 1 Box (300 Sheets)
Part Number
61410
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship RoHS

฿ 4,093.00

PAPER-MADE WASTE CLOTH (SHEET) 1 Pack(s)

600 Pieces Per Package

1 Day(s) 10 1 Box (300 Sheets)

Basic Specifications

  • Product Model
    Paper Wiper
  • Shape
    Sheet
  • Cloths
    New
  • Type
    Dry
  • Width(mm)
    Brown
  • Depth Dimensions(mm)
    380×580mm
  • Number of Sheets Per Case
    Unbleached pulp
  • Packing Form
    Box
  • Ply
    4
  • 1 Box (300 Sheets)

Product Description

Large paper towels in a box.
[Features]
· A box type that is ideal for use in a fixed position / fixed management on production lines.
· Portable type that is convenient for maintenance.
· The 2 dispensing slits make it easy to use from either side.
· Pinhole embossed. Paper wipes that do not contain adhesive.
· Has undergone food sanitation testing.
[Applications]
· Perfect for work such as wiping away ink, paint chemicals, etc. and oil stains on machinery, parts, tools, etc.

Specifications of 61410

  • Product Model
    Paper Wiper
  • Shape
    Sheet
  • Cloths
    New
  • Type
    Dry
  • Width(mm)
    Brown
  • Depth Dimensions(mm)
    380×580mm
  • Number of Sheets Per Case
    Unbleached pulp
  • Packing Form
    Box
  • Ply
    4
  • 1 Box (300 Sheets)
Part Number
61410
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship RoHS

฿ 4,093.00

PAPER-MADE WASTE CLOTH (SHEET) 1 Pack(s)

600 Pieces Per Package

1 Day(s) 10 1 Box (300 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Absolutely wipes-off a large amount of dirt, 100% pulp wiper with excellent absorption capability.
●It has superior strength due to the 4 sheet layers.

Usage

●For wipe off a lot of oil stains generated at each factory.

Specification

●Sheet Size(mm):380 x 580(pop up)
●Q'ty Per Case:300 Sheets x 2 BOX
●Color: Brown

Materials

●Pulp