(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

JK Wiper 150-S (Paper Wiper)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of 62301-PACK

  • Product Model
    Paper Wiper
  • Shape
    Sheet
  • Cloths
    New
  • Type
    Dry
  • Width(mm)
    White
  • Depth Dimensions(mm)
    225×215mm
  • Number of Sheets Per Case
    Pulp
  • Packing Form
    Box
  • Ply
    1
  • 1 case (150 sheets x 36 boxes)
Part Number
62301-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship RoHS

฿ 3,048.00

PAPER CLOTHS 1 Pack(s)

36 Pieces Per Package

1 Day(s) 10 1 case (150 sheets x 36 boxes)

Basic Specifications

  • Product Model
    Paper Wiper
  • Shape
    Sheet
  • Cloths
    New
  • Type
    Dry
  • Width(mm)
    White
  • Depth Dimensions(mm)
    225×215mm
  • Number of Sheets Per Case
    Pulp
  • Packing Form
    Box
  • Ply
    1
  • 1 case (150 sheets x 36 boxes)

Product Description

Regular sized low-fluffing paper towels. (Sheet type)
[Features]
· For detailed wiping.
· Box type paper towels.
· Standard hard-type wipes for use in research, testing and analysis applications.
· Choose the product from the manufacturer's lineup that best suits the intended application.
· Has undergone food sanitation testing.
[Applications]
· Wiping up in research facilities, electronics factories, general factories, etc.

Specifications of 62301-PACK

  • Product Model
    Paper Wiper
  • Shape
    Sheet
  • Cloths
    New
  • Type
    Dry
  • Width(mm)
    White
  • Depth Dimensions(mm)
    225×215mm
  • Number of Sheets Per Case
    Pulp
  • Packing Form
    Box
  • Ply
    1
  • 1 case (150 sheets x 36 boxes)
Part Number
62301-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship RoHS

฿ 3,048.00

PAPER CLOTHS 1 Pack(s)

36 Pieces Per Package

1 Day(s) 10 1 case (150 sheets x 36 boxes)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Usage

●Oil check, wiping of measuring equipment and glassware fixtures, care of machine tools/finishing of products/handwash after work.

Specification

●Sheet Size(mm):225 x 215
●Q'ty Per Case:150 Sheets x 36 BOX
●Color: White

Materials

●Pulp

Frequently Asked Questions (FAQ)

Question: What is the sheet size?
Answer: 225 mm x 215 mm.
Question: Is there a type of box wiper which is often used in research laboratories?
Answer: JK Wiper-150-S is recommended.