(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
000145 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Amount Of Content |
---|---|---|---|---|---|---|
฿ 380.00 |
FLAW DETECTING CHEMICAL | 6 Piece(s) | 25 Day(s) | 1 pc (420 ml) |
A one-touch aerosol type dyeing permeation inspection agent (developing solution) that is easy to use and convenient to carry.
[Features]
· Shows in a distinct red color fine faults that cannot be seen by the naked eye, so scratches are easier to see and do not get overlooked.
· Can be used regardless of the material, shape, or finishing condition of the inspection target (except for painted surfaces or plastic materials).
· Test results can be stored until wiped off.
· Does not require any special equipment and enables indoor/outdoor inspection from room temperature up to 80°C.
· Detection sensitivity is 1 μm scratch width and 10 μm depth (test results at -10°C to 50°C).
[Applications]
· Usable with all metals, whether iron, non-ferrous, magnetic, or non-magnetic, as well as non-metals such as ceramics and glass.
· Can also be safely used for aluminum and magnesium alloys, which are the most susceptible to corrosion.
Part Number |
---|
000145 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Amount Of Content |
---|---|---|---|---|---|---|
฿ 380.00 |
FLAW DETECTING CHEMICAL | 6 Piece(s) | 25 Day(s) | 1 pc (420 ml) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?