Tapping Paste C-101 (for Common Metals)

Brand :
NIHONKOSAKUYU

Caution

    Product Description

    Chlorine-type tapping paste compatible with a wide range of materials, ideal for tapping and low-speed cutting.
    [Features]
    · Cutting oil that is a paste type at room temperature for easy handling.
    · Becomes liquid by the heat of processing, greatly reducing the friction of the blade tip to protect the tool.
    [Application]
    · Can be used not only for side hole tapping but also for all low-speed cutting operations and difficult-to-cut material, including drilling, reamer and threading work.
    · Ideal for improving finishing and work efficiency, extending lifespan of tools.

    Features

    ●Finishing, work efficiency improves, tool life is prolonged.

    Usage

    ●For low speed cutting work as well as tapping work.

    Specification

    ●Color:Yellow
    ●Working Temperature Range: 35°C or less

    Materials

    ●Principal Component: Petroleum Hydrocarbon(mineral oil)
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat