1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Micro Grinder MAG-121Plus

UHT AIR GRINDER

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 20,125.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· For precision grinding and polishing

 
Part Number
MAG-121PLUS SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 20,125.00

฿ 16,100.00

UHT AIR GRINDER 1 Piece(s) 16 Day(s)

Loading...

  1. 1

Basic Information

Chuck inner diameter(mm) 3 Number of load-free rotations(rpm) 52500 Main Body, Related Products Body
Operating Air Pressure(MPa) 0.4–0.6 Overall Length(mm) 154 Ventilation Rear
Manufacturer model number MAG-121PLUS Air consumption(NL / min) 120~180 Head Angle(RPM) 120
Quantity(Nos. / pcs) 1 pc.

Please check the type/dimensions/specifications of the part MAG-121PLUS in the Micro Grinder MAG-121Plus series.