1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Grinding Wheel with Shaft and Brush-Specific Straight Grinder

YKT AIRELECTORICTOOL

Grinding Wheel with Shaft and Brush-Specific Straight Grinder
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,352.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Mounting onto a cylindrical brush or grindstone with a shaft makes it useful for grinding areas that are too narrow for air sanders to grind.
· Complies with the Ordinance on Industrial Safety and Health of Japan as well as grinder structural standards
· Throttle is a roll type and comes with a safety throttle device that does not operate unless it is pushed and rotated
· With silencer device

Part Number
GS-2C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 10,352.00

YKT AIRELECTORICTOOL 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Total Length(mm) 319 Exhaust Direction Front Body shape Straight Type
Suitable grindstone dimensions(mm) φ6 Grinding Stone with shaft Weight(g) 1300 Accessories Wrench (2), Touch Joint (1), Hex Wrench (1), Outer Flange (1), Hex Nut (1), Wheel Cover (1)

Please check the type/dimensions/specifications of the part GS-2C in the Grinding Wheel with Shaft and Brush-Specific Straight Grinder series.