1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dedicated Midget Grinder for Carbide Rotary Bar MG-0CS

YKT AIRELECTORICTOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 12,942.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Small Type
· Lightweight
· Designed for carbide rotary bars, with outstanding chuck accuracy achieved by using an ultra precise chuck.
· Uses a carbide rotary bar excellent for precision centering of collets

Part Number
MG-0CS SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 12,942.59

฿ 11,177.22

YKT AIRELECTORICTOOL 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Air Pressure(Mpa) 0.4~0.6 Rotational Speed 33000 Air Consumption(l/min) 180
Weight(g) 370 Accessories Wrench (2), Touch Joint (1) Total Length(mm) 209

Please check the type/dimensions/specifications of the part MG-0CS in the Dedicated Midget Grinder for Carbide Rotary Bar MG-0CS series.