1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Needle Scaler F-25N

YKT AIRELECTORICTOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 17,502.64/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ideal for post-welding slag and spatter removal as well as chipping concrete and bedrock, etc.

Features

●A straight type.

Usage

●Slag removal after welding, spatter removal, roughening of concrete and bedrock.

Specification

●Compatible Needle Dimension(mm):3 x 180
●No Load Stroke(min-1):4000
●Air Consumption(m3/min):0.40
●Hose Intake Port:Rc1/4
●Total Length(mm):416
●Working Air Pressure: 0.6MPa

Accessories

●Touch Joint
Part Number
F-25N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 17,502.64

YKT AIRELECTORICTOOL 1 Piece(s) 1 Day(s)

Loading...

  1. 1
 

Basic Information

Product Type Straight type Number of Blows(min-1) 4000 Air Consumption(m3/min) 0.4
Piston diameter x stroke(mm) 25×22 Number of blows(B.P.M) 4000 Air Consumption(l/min) 400
Needle x number of needles(mm) φ3×19 Needle stroke(mm) 9 Needle length(mm) 180
Hose Cap Mounting Screws(Rc) 1/4 Usable hose diameter(mm) 9.5 Air pressure(Mpa) 0.6
Weight(g) 2300 Accessories Touch Joint (1), Hexagon Wrench (1), Special Accessory Chisel (1), φ2 Needle, φ2 Needle Flange Total Length(mm) 416

Please check the type/dimensions/specifications of the part F-25N in the Needle Scaler F-25N series.