1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tip Dresser

YKT AIRELECTORICTOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 35,007.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The compact size allows for rationalization and labor saving in tip dressing operations.
When it is facing upward, the top chip grinding can be done.

Features

●Small and lightweight type, easy to work even at small opposing chip intervals.
●Prompt and accurate repair, has significant effect in the rationalization of tip dressing work, labor saving.

Usage

●For edge tip repair of electrode spot welding machine.

Specification

●No Load Speed(min-1):1400
●Air Consumption(m3/min):0.4
●Total Length(mm):257
●Hose Intake Port:Rc1/4
●Working Air Pressure: 0.6MPa

Accessories

●Touch Joint
Part Number
YNR-8F SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 35,007.91

฿ 33,296.02

YKT AIRELECTORICTOOL 1 Piece(s) 1 Day(s)

Loading...

  1. 1
 

Basic Information

Product Model Other Related Parts Air Consumption(m3/min) 0.4 Overall Length(mm) 257
Operating Air Pressure(Mpa) 0.6 Weight(g) 1200 Accessories Touch Joint (1), Holder (1)

Please check the type/dimensions/specifications of the part YNR-8F in the Tip Dresser series.