1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cutter

YKT AIRELECTORICTOOL

Cutter
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 33,092.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The air cutter is for cutting work that requires partial cutting of automobile body panels, cutting of aluminum sash, and other types of cutting work

 
Part Number
YAC-50 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 33,092.00

฿ 26,473.60

YKT AIRELECTORICTOOL 1 Piece(s) 33 Day(s)

Loading...

  1. 1

Basic Information

Cutter size(mm) 54×10×0.8 Number of No-load Revolutions(rpm) 1700 Maximum Air Consumption(l/min) 300
Total Length(mm) 275 Maximum Depth of Cut(mm) 7 Hose Cap Mounting Screws(Rc) 1/4
Usable hose diameter(mm) 9.5 Air pressure(Mpa) 0.6 Weight(g) 1300
Accessories Touch Joint (1), Hexagon Wrench (2), Cutter (2)

Please check the type/dimensions/specifications of the part YAC-50 in the Cutter series.