1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chisel for Flux Hammer (NF-00, NF-0)

NPK AIRELECTORICTOOL

Chisel for Flux Hammer (NF-00, NF-0)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,757.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Usable for welding scrub, spatter and rust removal. Ideal for woodwork, aluminum chipping and stone engraving.
· Compatible models: NF-00, NF-0

Features

●Compact, lightweight and easy to handle.

Usage

●Removal of welding steel, rust removal and paint removal.
●Wood work, aluminum chipping, stone engraving.

Specification

●Working Air Pressure: 0.6MPa
Part Number
15410980
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,757.00

NPK AIRELECTORICTOOL 1 Piece(s) 12 Day(s)

Loading...

  1. 1
 

Basic Information

Product Model Other Related Parts Total Length(mm) 200 Chisel Types Chisel for Flux Hammer
Tip Diameter 12 Applicable Model NF-00,NF-0

Please check the type/dimensions/specifications of the part 15410980 in the Chisel for Flux Hammer (NF-00, NF-0) series.