1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flux Hammer NF-00

NPK AIRELECTORICTOOL

Flux Hammer NF-00
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,182.64/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Cap Holder Type

Features

●Compact, lightweight and easy to handle.

Usage

●Removal of welding steel, rust removal and paint removal.
●Wood work, aluminum chipping, stone engraving.

Specification

●No Load Stroke(min-1):6500
●Air Consumption(m3/min):0.23
●Hose Intake Port:Rc1/4
●Total Length(mm):162
●Working Air Pressure: 0.6MPa
Part Number
NF-00
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 8,182.64

NPK AIRELECTORICTOOL 1 Piece(s) 1 Day(s)

Loading...

  1. 1
 

Basic Information

Product Model Air Hammer Number of Non-load Blows(rpm) 6500 Air Consumption(m3/min) 0.23
Total Length(mm) 162 Operating Air Pressure(Mpa) 0.6 Weight(g) 550
Hose Mouth Mounting Screw(Rc) 1/4 Hose Inner Dia.(mm) 6.3 Pin Stroke(mm) 12
Piston Diameter(mm) 14

Please check the type/dimensions/specifications of the part NF-00 in the Flux Hammer NF-00 series.