1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Drill NRD-6PB

NPK AIRELECTORICTOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 13,799.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Small, lightweight, and powerfully designed, widely used for drilling various holes.

 
Part Number
NRD-6PB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 13,799.43

NPK AIRELECTORICTOOL 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Drilling Capacity(mm) 6.5 Operating Air Pressure(Mpa) 0.6 Number of No-load Revolutions(min-1) 2400
Exhaust Rear Total Length(mm) 150 Weight(g) 800
Hose mouth mounting screw(Rc) 1/4 Hose Inner Dia.(mm) 6.3 Air Consumption(m3 / min) 0.5
Accessories Coupler Plug, Drill Chuck, Chuck Handle

Please check the type/dimensions/specifications of the part NRD-6PB in the Drill NRD-6PB series.