1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Speed Cut-Off Machine CC12SF

HIT AIRELECTORICTOOL

High Speed Cut-Off Machine CC12SF
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 14,347.31/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Cutter with well-regarded heavy-duty cutting strength and durability.
[Features]
· Easy-gripping soft grip.
· Double insulation.
· With spindle lock.
[Applications]
· Ideal for cutting mild steel pipe (water pipe, steel pipe, etc.) and other mild shape steel (angle steel, channel steel, etc.).
· Ideal for cutting round mild steel bars.
· Cut stainless, light-gauge and other steel using Ken-Chan Cut (sold separately).

Part Number
CC12SF SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 14,347.31

฿ 12,262.65

HIT AIRELECTORICTOOL 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Model Small Type Cutting Machine Rated Current(A) 15 Voltage(V) Single-phase 100
Maximum Idling Speed(rpm) 4400 Power Consumption(W) 1450 Cord Length(m) 2 cores / 4
Cutting Angle 0°/45° Cutting Capability: Round Bar(mm) 60 (cutting angle: 0°)/45 (cutting angle: 45°) Cutting Capability: Round Pipe(φ) 102 (cutting angle: 0°)/60 (cutting angle: 45°)
Cutting Capability: L-Shaped Steel(mm) 100 X 100 (cutting angle: 0°)/75 X 75 (cutting angle: 45°) Edged Tool Outer Diameter(mm) Grindstone diameter 305 mm Weight(kg) 15.5
Vise Opening(mm) 240 Standard accessories Grindstone (installed to main unit), hex bar wrench

Please check the type/dimensions/specifications of the part CC12SF in the High Speed Cut-Off Machine CC12SF series.