1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Saber Saw CR13VC (Part Number)

HIT AIRELECTORICTOOL

Saber Saw CR13VC
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 14,177.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Saver saw featuring fast cutting speed with a high power motor.
[Features]
· 3-seal construction for excellent dust- and drip-proofing.
· Blade attachment/detachment toolless.
· With dial type continuously variable transmission mechanism.
[Applications]
· Cutting pipes or angles.
· Cutting of various wood materials, and window cut-out.
· For cutting thin steel plates, aluminum plates, copper plates, etc.
· Cutting various synthetic resins such as Bakelite or PVC.

 
Part Number
CR13VC SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 14,177.00

฿ 13,042.84

HIT AIRELECTORICTOOL 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Model Reciprocating Saws (Pipe Saws) Voltage(V) AC100 Number of Strokes(min-1) 0~2800
Stroke(mm) 29 Power Consumption(W) 1010 Double Insulation Included
Mass(g) 3300 Cutting Capacity(mm) Pipe: 130 Current(A) 10.6