(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hybrid Pliers

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of UU4150

  • Maximum Opening(mm)
    43
  • Adjustment(Steps)
    6
  • Overall Length(mm)
    225
  • Mass(g)
    280
  • Quantity per Package(Pair)
    6
  • Features
    Short Type Pump Pliers
Part Number
UU4150
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 760.00

HAND TOOLS 1 Piece(s) Same day

Basic Specifications

  • Maximum Opening(mm)
    43
  • Adjustment(Steps)
    6
  • Overall Length(mm)
    225
  • Mass(g)
    280
  • Quantity per Package(Pair)
    6
  • Features
    Short Type Pump Pliers

Product Description

[Features]
· Firmly grips nuts and pipes.
· New, uniquely-shaped teeth have been adopted which do not cause scratching.
· Jaw opening designed so that the 6-stage unequal pitch matching the pipe dimension achieves the optimum handle width from 10.5 mm to 50 mm (1A to 6A).
· Safe design includes a stopper to prevent hands from getting caught in the grip.
· Only 280 g (about 30% lighter than conventional products).
· Short type with a total length of 225 mm.
· Compatible with nuts with width across flats of up to 41 mm (M27), pipes and round rods of up to φ50 mm (6A), and stud bolts up to 3/8

Specifications of UU4150

  • Maximum Opening(mm)
    43
  • Adjustment(Steps)
    6
  • Overall Length(mm)
    225
  • Mass(g)
    280
  • Quantity per Package(Pair)
    6
  • Features
    Short Type Pump Pliers
Part Number
UU4150
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 760.00

HAND TOOLS 1 Piece(s) Same day

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1