Tweezers (Standard Straight) P-891

Brand :
HOZAN

Caution

    Product Description

    The connector has thin walls, and thickens out at the center as a heavy duty type of tweezers.
    [Features]
    · A high precision tip without distortion, selectable shape and material to suit the application.
    · Tweezers made of a tough material that's given heat treatment to prevent bending of the tip and provide durability.
    · Grasping weight 250 g, tip width 0.6 mm.
    [Applications]
    · The tip is finished precisely, making it ideal for grasping small parts.
    · Guarantee a secure grip without releasing the clamped object thanks toperfectly alignedtips that securely close.
    · It can be firmly grasped with a light touch, so the feeling of fatigue is reduced even after long-time operation.
    · Heat-treated stainless steel (SUS420J2) is used.

    Features

    ●With precision processing technology, both ends fit perfectly.
    ●A thick type.

    Specification

    ●Total Length(mm):125
    ●W(mm):9.5
    ●Tip Width(mm):0.60
    ●Tip:Direct Type/Thick Type
    ●SPQ(piece):20

    Materials

    ●Stainless Steel(SUS420J2)
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Tweezers (Standard Straight) P-891 | HOZAN | MISUMI Thailand