(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
K-203 |
K-203-2 |
K-203-11 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Cutting Capacity (mm) | Overall Length (mm) |
Replacement Blade | Applicable Frame | Weight (g) |
Applicable Model | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,642.00 |
HAND TOOLS | 1 Piece(s) | 19 Day(s) | Pipe Cutter | 3 to 32 | 130 | K-203-1 (Included) | Stainless Steel Pipe, Copper Pipe | 205 | - | · Stainless steel pipes and copper pipes are neatly cut/Equipped with chamfering blade | ||
฿ 404.12 |
HZN1 CUTTER FIX PIN | 1 Piece(s) | 20 Day(s) | Other Parts | - | - | - | - | - | - | - | ||
฿ 568.17 |
HZN HANDTOOL | 1 Piece(s) | 20 Day(s) | Replacement Blade | - | - | - | Dedicated Copper Pipe Use | - | K-203 (HOZAN) | - |
Pipe cutter which cuts both stainless steel pipes and copper pipes cleanly.
[Features]
・ It cuts by pressing, so cutting powder is unlikely to result, and the workplace is unlikely to get dirty.
・ The body is made of lightweight aluminum alloy, with chamfering blade adopting specially heat treated steel.
[Applications]
・ The body is made of aluminum alloy, so work is easy.
Part Number |
---|
K-203 |
K-203-2 |
K-203-11 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Cutting Capacity (mm) | Overall Length (mm) |
Replacement Blade | Applicable Frame | Weight (g) |
Applicable Model | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,642.00 |
HAND TOOLS | 1 Piece(s) | 19 Day(s) | Pipe Cutter | 3 to 32 | 130 | K-203-1 (Included) | Stainless Steel Pipe, Copper Pipe | 205 | - | · Stainless steel pipes and copper pipes are neatly cut/Equipped with chamfering blade | ||
฿ 404.12 |
HZN1 CUTTER FIX PIN | 1 Piece(s) | 20 Day(s) | Other Parts | - | - | - | - | - | - | - | ||
฿ 568.17 |
HZN HANDTOOL | 1 Piece(s) | 20 Day(s) | Replacement Blade | - | - | - | Dedicated Copper Pipe Use | - | K-203 (HOZAN) | - |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?