1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tap Handle K-437A

HANDTOOL

Tap Handle K-437A
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 385.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A standard tap handle.
[Features]
· Guarantees threading work with stability.

 
Part Number
K-437A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 385.00

HANDTOOL 1 Piece(s) 1 Day(s) 10

Loading...

  1. 1

Basic Information

Screw Types Meter Tool Material Type High-speed steel Work material Low-Carbon Steel (carbon alloy less than 0.25%)
Tap Type Tap wrench Hole type For through hole / For blind hole Coating Y/N NA
L(mm) 80 Compatible Tap 3~6mm

Please check the type/dimensions/specifications of the part K-437A in the Tap Handle K-437A series.