(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Combination Pliers CP-200

Combination Pliers CP-200

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of CP-200

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    205
  • Steel Wire Cutting Performance(φ/mm)
    4
  • Main body: option
    Main Body
Part Number
CP-200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 502.00

HAND TOOLS 1 Piece(s) Same day

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    205
  • Steel Wire Cutting Performance(φ/mm)
    4
  • Main body: option
    Main Body

Product Description

Combination pliers used for grabbing objects, turning pipes, cutting wires, etc.
[Features]
· Opening of the jaw can be changed in 2 levels to suit the size of the object being gripped.
[Applications]
· Ideal for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

Specifications of CP-200

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    205
  • Steel Wire Cutting Performance(φ/mm)
    4
  • Main body: option
    Main Body
Part Number
CP-200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 502.00

HAND TOOLS 1 Piece(s) Same day

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1