Precision Nipper N-55

Caution
Product Description
Nipper with a high-precision finish achieved via a combination of high-durability material and precision machining.
[Features]
· HOZAN's precision series made of alloy steel molded in precision grinding with toughness and hardness used for cutting tools.
· Enables safe precision wiring work without short circuit, discharge or scratches to parts.
· The machined handle portion has been thinned down to 1.7 mm, opens and closes smoothly, and features improved durability.
· Provides high toughness to the inner material hidden by the grip with an electrostatic discharge (ESD) specification.
· The precision set pin provides a box joint structure with fewer backlashes and smooth sliding part.
· Produces a full flush cut with only a single line, without burrs on the cut cross section.
[Applications]
· Optimal for work in narrow places with its fine blade size.
Features
●Semi-flash cut is a type that can cut the cut section of the wire rod almost flat.●Suitable for cutting feet such as resistive capacitors.
Specification
●Cutting Performance(mm) Iron Wire:-●Cutting Performance(mm) Copper Wire:Φ1
●Total Length(mm):105
●SPQ(piece):10
●Round Blade
●Ground Resistance: Rg<1 x 1012Ω