Longnose pliers P-22

Brand :
HOZAN

Caution

    Product Description

    High-grade longnose pliers with a fine tip and polished finish.
    [Features]
    · The tip is more tapered than P-15 and has been polished for high-quality finish.
    · With anti-slip knurling.
    [Applications]
    · Ideal for various types of manual work.

    Features

    ●An elastomer resin grip that fits in hand is adopted.
    ●Has a gripping hole at the tip.(P-15-150 only)

    Specification

    ●Cutting Performance(mm) Copper Wire:Φ2.6
    ●Total Length(mm):163
    ●Tip Shape(mm) E x F:2.4 x 1.5
    ●With saw-toothed on the tip
    ●With anti-slip knurled
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Longnose pliers P-22 | HOZAN | MISUMI Thailand