MEGADORA Chisel Screwdriver No. 970

Brand :
VESSEL

Caution

    Product Description

    Heavy duty tang-thru type screwdriver that does not distort the tip even when striking.
    [Features]
    · Utilizes special steel material for high-grade chisels.
    · Hardness: 58 HRC.
    · Designed in pursuit of abrasion-resistance and tip sharpness.
    · Elastomer resin absorbs impacts to reduce hand fatigue.
    · With tang-thru type and large-sized nuts.
    · Carburized and quenched to minimize distortion of the nut.
    [Application]
    · Processing and chipping of metals and rock.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    MEGADORA Chisel Screwdriver No. 970 | VESSEL | MISUMI Thailand