(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Free-Turning Ball Grip Screwdriver No. 220F

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 220.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
220F2100
220F2150
220F6100
220F6150
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip standards Tip size / Phillips (+) Tip size / flathead (-) blade width (mm) B1 Shaft length L (mm) Tip size / flathead (-) blade thickness (mm) B2 JAN Code

฿ 220.00

VSL HANDTOOL 1 Piece(s) 1 Day(s) Phillips (+) No.2 - 100 - 4907587105400

฿ 238.00

HAND TOOLS 1 Piece(s) 1 Day(s) Phillips (+) No.2 - 150 - 4907587105417

฿ 220.00

VSL HANDTOOL 1 Piece(s) 1 Day(s) Flathead (-) - 6 100 0.9 4907587105424

฿ 238.00

VSL HANDTOOL 1 Piece(s) 1 Day(s) Flathead (-) - 6 150 0.9 4907587105431

Basic Specifications

Product Description

Screwdriver equipped with a hole for fixing a wire to prevent falling of itself or short circuits.
[Features]
· Quick turning made possible due to its portion on the root of the shaft that can be turned freely.
· Has the part that comes into contact with your palm made of elastomer resin to fit neatly in your hand.
[Application]
· Used for power equipment and electric insulation works.
· For construction-related work etc. at high places and accident prevention.

Part Number
220F2100
220F2150
220F6100
220F6150
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip standards Tip size / Phillips (+) Tip size / flathead (-) blade width (mm) B1 Shaft length L (mm) Tip size / flathead (-) blade thickness (mm) B2 JAN Code

฿ 220.00

VSL HANDTOOL 1 Piece(s) 1 Day(s) Phillips (+) No.2 - 100 - 4907587105400

฿ 238.00

HAND TOOLS 1 Piece(s) 1 Day(s) Phillips (+) No.2 - 150 - 4907587105417

฿ 220.00

VSL HANDTOOL 1 Piece(s) 1 Day(s) Flathead (-) - 6 100 0.9 4907587105424

฿ 238.00

VSL HANDTOOL 1 Piece(s) 1 Day(s) Flathead (-) - 6 150 0.9 4907587105431

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●You can fast-turn at the free turn portion of the shaft base.
●Excellent fit, elastomer plastic is used for the part hitting the hand.
●The blade edge is black point processing that is not affected by the thickness of the plating layer.

Specification

●SPQ(piece):6
●Whole Quenching
●Blade Edge: With magnet
●Black-pointed Tip

Materials

●Shaft: Chrome Vanadium Steel
●Grip: Polypropylene, Elastomer