(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Crystalline Screwdriver (Precision Type) No. 6900

Crystalline Screwdriver (Precision Type) No. 6900

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 6900075

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.0
  • Tip size / flathead (-) blade width (mm) B1
    -
  • Shaft length L (mm)
    75
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    -
  • JAN Code
    4907587072436
Part Number
6900075
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip standards Tip size / Phillips (+) Tip size / flathead (-) blade width (mm) B1 Shaft length L (mm) Tip size / flathead (-) blade thickness (mm) B2 JAN Code

฿ 110.00

HAND TOOLS 1 Piece(s) 1 Day(s) Phillips (+) No.0 - 75 - 4907587072436

Basic Specifications

Product Description

An extremely small screwdriver ideal for precision work.
[Features]
· The grip with the shine of the crystal is environmentally friendly, which is a crystalline handle of vegetable-derived cellulose acetate resin that is resistant to oils and chemicals.
· Color coding with cross-head and straight-slot.
· For extremely precise work.
· The end of the handle is concave and can be turned quickly with fingertips.
· Uses cellulose acetate resin.
· Hexagonal section accurately transmits torque.
[Application]
· General precision work.

Specifications of 6900075

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.0
  • Tip size / flathead (-) blade width (mm) B1
    -
  • Shaft length L (mm)
    75
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    -
  • JAN Code
    4907587072436
Part Number
6900075
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip standards Tip size / Phillips (+) Tip size / flathead (-) blade width (mm) B1 Shaft length L (mm) Tip size / flathead (-) blade thickness (mm) B2 JAN Code

฿ 110.00

HAND TOOLS 1 Piece(s) 1 Day(s) Phillips (+) No.0 - 75 - 4907587072436

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Color-coded with a colorful crystalline handle pattern with y u.
●The end of the handle is concave and can be tightened by pressing with the fingertip.

Specification

●Blade Edge:y0
●Shaft Length(mm):75
●Total Length(mm):125
●SPQ(piece):24
●Whole Quenching 
●Blade Edge: With magnet

Materials

●Shaft: Chrome Vanadium Steel 
●Grip: Cellulose Acetate Resin

Warning

●y 0 shaft is black dye finishing.