(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Crystalline Screwdriver No. 6300

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 141.67 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
630010250
630010300
6300175
63002100
63003150
63004200
63004550
63005575
63006100
63008150
63009200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip standards Tip size / Phillips (+) Tip size / flathead (-) blade width (mm) B1 Shaft length L (mm) Tip size / flathead (-) blade thickness (mm) B2 Overall Length
(mm)
Shaft Diameter
(mm)
JAN Code Handle diameter
(mm)

฿ 391.67

VSL HAND TOOL 1 Piece(s) 1 Day(s) Flathead (-) - 10 250 1.2 370 9.0 4907587072252 28.5

฿ 456.00

VSL HAND TOOL 1 Piece(s) 1 Day(s) Flathead (-) - 10 300 1.2 420 9.0 4907587072269 28.5

฿ 149.00

HAND TOOLS 1 Piece(s) Same day Phillips (+) No.1 - 75 - 163 5 4907587072276 22.0

฿ 185.00

HAND TOOLS 1 Piece(s) Same day Phillips (+) No.2 - 100 - 198 6 4907587072283 25

฿ 280.00

HANDTOOL 1 Piece(s) Same day Phillips (+) No.3 - 150 - 263 8 4907587072290 28.5

฿ 419.00

VSL HANDTOOL 1 Piece(s) 1 Day(s) Phillips (+) No.4 - 200 - 320 9.0 4907587072306 28.5

฿ 251.61

HAND TOOLS 1 Piece(s) Same day Flathead (-) - 4.5 50 0.6 138 5 4907587072191 22.0

฿ 141.67

HAND TOOLS 1 Piece(s) 1 Day(s) Flathead (-) - 5.5 75 0.8 163 5.5 4907587072207 22.0

฿ 194.00

HAND TOOLS 1 Piece(s) Same day Flathead (-) - 6 100 0.9 198 6 4907587072214 25

฿ 350.00

HAND TOOLS 1 Piece(s) Same day Flathead (-) - 8 150 1.1 263 8 4907587072238 28.5

฿ 419.00

VSL HANDTOOL 1 Piece(s) 1 Day(s) Flathead (-) - 9 200 1.2 320 9.0 4907587072245 28.5

Basic Specifications

Product Description

Applicable with any work with a wide range of grip configurations.
[Features]
· The grip with crystal shine has an environmentally friendly, vegetable-based crystalline pattern that is resistant to oils and chemicals.
· Color coding with cross-head and straight-slot.
· Uses cellulose acetate resin.
· Hexagonal section accurately transmits torque.
[Application]
· For any work.

Part Number
630010250
630010300
6300175
63002100
63003150
63004200
63004550
63005575
63006100
63008150
63009200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip standards Tip size / Phillips (+) Tip size / flathead (-) blade width (mm) B1 Shaft length L (mm) Tip size / flathead (-) blade thickness (mm) B2 Overall Length
(mm)
Shaft Diameter
(mm)
JAN Code Handle diameter
(mm)

฿ 391.67

VSL HAND TOOL 1 Piece(s) 1 Day(s) Flathead (-) - 10 250 1.2 370 9.0 4907587072252 28.5

฿ 456.00

VSL HAND TOOL 1 Piece(s) 1 Day(s) Flathead (-) - 10 300 1.2 420 9.0 4907587072269 28.5

฿ 149.00

HAND TOOLS 1 Piece(s) Same day Phillips (+) No.1 - 75 - 163 5 4907587072276 22.0

฿ 185.00

HAND TOOLS 1 Piece(s) Same day Phillips (+) No.2 - 100 - 198 6 4907587072283 25

฿ 280.00

HANDTOOL 1 Piece(s) Same day Phillips (+) No.3 - 150 - 263 8 4907587072290 28.5

฿ 419.00

VSL HANDTOOL 1 Piece(s) 1 Day(s) Phillips (+) No.4 - 200 - 320 9.0 4907587072306 28.5

฿ 251.61

HAND TOOLS 1 Piece(s) Same day Flathead (-) - 4.5 50 0.6 138 5 4907587072191 22.0

฿ 141.67

HAND TOOLS 1 Piece(s) 1 Day(s) Flathead (-) - 5.5 75 0.8 163 5.5 4907587072207 22.0

฿ 194.00

HAND TOOLS 1 Piece(s) Same day Flathead (-) - 6 100 0.9 198 6 4907587072214 25

฿ 350.00

HAND TOOLS 1 Piece(s) Same day Flathead (-) - 8 150 1.1 263 8 4907587072238 28.5

฿ 419.00

VSL HANDTOOL 1 Piece(s) 1 Day(s) Flathead (-) - 9 200 1.2 320 9.0 4907587072245 28.5

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Color-coded with a colorful crystalline handle pattern with y u.

Specification

●Whole Quenching 
●Blade Edge: With magnet

Materials

●Shaft: Chrome Vanadium Steel
●Grip: Cellulose Acetate Resin