- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Cushion Grip Screwdriver (Stubby Replacement Type) No.660
Specifications of 660
-
- Tip standards
- Phillips (+)/Flathead(-)
-
- Tip size / Phillips (+)
- No.2
-
- Tip size / flathead (-) blade width (mm) B1
- 5
-
- Single Product/Set Classification
- Single Item
-
- Shaft type
- Round
-
- Magnet
- Available
-
- Bolster
- NA
-
- Grip Type
- Rubber
-
- Tip size / flathead (-) blade thickness (mm) B2
- 0.7
-
- Overall Length(mm)
- 78
-
- Handle diameter(mm)
- 35
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 255.00
|
HAND TOOLS
|
1 Piece(s)
|
|
1 Day(s)
|
Basic Specifications
-
- Tip standards
- Phillips (+)/Flathead(-)
-
- Tip size / Phillips (+)
- No.2
-
- Tip size / flathead (-) blade width (mm) B1
- 5
-
- Single Product/Set Classification
- Single Item
-
- Shaft type
- Round
-
- Magnet
- Available
-
- Bolster
- NA
-
- Grip Type
- Rubber
-
- Tip size / flathead (-) blade thickness (mm) B2
- 0.7
-
- Overall Length(mm)
- 78
-
- Handle diameter(mm)
- 35
Product Description
A screwdriver with small handle that's ideal for narrow spaces.
[Features]
· Shaft has interchangeable Phillips or flathead ends.
· A stubby type handle.
[Applications]
· For various screw fastening work.
Specifications of 660
-
- Tip standards
- Phillips (+)/Flathead(-)
-
- Tip size / Phillips (+)
- No.2
-
- Tip size / flathead (-) blade width (mm) B1
- 5
-
- Single Product/Set Classification
- Single Item
-
- Shaft type
- Round
-
- Magnet
- Available
-
- Bolster
- NA
-
- Grip Type
- Rubber
-
- Tip size / flathead (-) blade thickness (mm) B2
- 0.7
-
- Overall Length(mm)
- 78
-
- Handle diameter(mm)
- 35
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 255.00
|
HAND TOOLS
|
1 Piece(s)
|
|
1 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Versatile type that is useful for every use as a general purpose for electric machinery, maintenance use.
●Black chrome plated finishing.Specification
●Blade Edge:u5, y2
●Shaft Length(mm):60
●Total Length(mm):78
●SPQ(piece):10
●Whole Quenching
●Blade Edge: With magnetMaterials
●Shaft: Chrome Vanadium Steel
●Grip: Polypropylene, Elastomer
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?