- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Ultra Mini Stubby Screwdriver Set SSD-2
(i)Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Specifications of SSD2
-
- Tip standards
- Phillips (+)/Flathead(-)
-
- Tip size / Phillips (+)
- No.2
-
- Tip size / flathead (-) blade width (mm) B1
- 7.2
-
- Shaft length L (mm)
- 14
-
- Single Product/Set Classification
- Set Product
-
- Shaft type
- Square
-
- Magnet
- Available
-
- Shaft through
- NA
-
- Bolster
- NA
-
- Grip Type
- Resin
-
- Tip size / flathead (-) blade thickness (mm) B2
- 0.8
-
- Weight(g)
- 350
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 309.00
|
HAND TOOLS
|
1 Piece(s)
|
|
1 Day(s)
|
Basic Specifications
-
- Tip standards
- Phillips (+)/Flathead(-)
-
- Tip size / Phillips (+)
- No.2
-
- Tip size / flathead (-) blade width (mm) B1
- 7.2
-
- Shaft length L (mm)
- 14
-
- Single Product/Set Classification
- Set Product
-
- Shaft type
- Square
-
- Magnet
- Available
-
- Shaft through
- NA
-
- Bolster
- NA
-
- Grip Type
- Resin
-
- Tip size / flathead (-) blade thickness (mm) B2
- 0.8
-
- Weight(g)
- 350
Product Description
Ultra mini stubby screwdriver with an overall length of 30 mm.
[Features]
· As the total length is even shorter than the stubby screwdriver, it is ideal for working in narrow places.
[Applications]
· Ideal for automobile interiors, and maintenance of motorcycles, bicycles, and machinery.
Specifications of SSD2
-
- Tip standards
- Phillips (+)/Flathead(-)
-
- Tip size / Phillips (+)
- No.2
-
- Tip size / flathead (-) blade width (mm) B1
- 7.2
-
- Shaft length L (mm)
- 14
-
- Single Product/Set Classification
- Set Product
-
- Shaft type
- Square
-
- Magnet
- Available
-
- Shaft through
- NA
-
- Bolster
- NA
-
- Grip Type
- Resin
-
- Tip size / flathead (-) blade thickness (mm) B2
- 0.8
-
- Weight(g)
- 350
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 309.00
|
HAND TOOLS
|
1 Piece(s)
|
|
1 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●A screwdriver whit length that is even shorter than the stubby screwdriver.Specification
●Set Contents:SSD-P2/M2
●Set Contents(piece):2
●SPQ(set):1
●Blade Edge: With magnetMaterials
●Main Body: Steel for Structure
●Grip: Resin
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?