- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Ultra Mini Stubby Screwdriver
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Tip size / Phillips (+) |
|
฿ 144.00
|
HAND TOOLS
|
1 Piece(s)
|
|
Same day
|
No.1 |
|
฿ 131.00
|
HAND TOOLS
|
1 Piece(s)
|
|
1 Day(s)
|
No.2 |
Basic Specifications
-
- Tip standards
- Phillips (+)
-
- Shaft length L (mm)
- 14
-
- Single Product/Set Classification
- Single Item
-
- Shaft type
- Square
-
- Magnet
- Available
-
- Shaft through
- NA
-
- Bolster
- NA
-
- Grip Type
- Resin
-
- Overall Length L(mm)
- 30
-
- Shaft width across flats(mm)
- 6
-
- Grip Width D(mm)
- 30
-
- Weight(g)
- 20
Product Description
Screwdriver of a type even shorter than the stubby screwdriver.
[Features]
· Ultra short screwdriver.
· 14 mm shaft length.
· Total length: 30 mm.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Tip size / Phillips (+) |
|
฿ 144.00
|
HAND TOOLS
|
1 Piece(s)
|
|
Same day
|
No.1 |
|
฿ 131.00
|
HAND TOOLS
|
1 Piece(s)
|
|
1 Day(s)
|
No.2 |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●A screwdriver whit length that is even shorter than the stubby screwdriver.Specification
●Shaft Length(mm):14
●Total Length(mm):30
●SPQ(piece):12
●Blade Edge: With magnetMaterials
●Main Body: Steel for Structure
●Grip: Resin
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?