(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 6/10/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Piercing Screwdriver KMD-100

Piercing Screwdriver KMD-100

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of KMD-100

  • Tip standards
    Flathead (-)
  • Tip size / flathead (-) blade width (mm) B1
    6
  • Shaft length L (mm)
    102
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Square
  • Magnet
    Available
  • Shaft through
    Available
  • Bolster
    NA
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    0.8
  • Overall Length L(mm)
    195
  • Shaft width across flats(mm)
    6
  • Grip Width D(mm)
    24.0
  • Weight(g)
    100
Part Number
KMD-100 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 284.57

฿ 102.10

HAND TOOLS 1 Piece(s) Same day

Basic Specifications

  • Tip standards
    Flathead (-)
  • Tip size / flathead (-) blade width (mm) B1
    6
  • Shaft length L (mm)
    102
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Square
  • Magnet
    Available
  • Shaft through
    Available
  • Bolster
    NA
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    0.8
  • Overall Length L(mm)
    195
  • Shaft width across flats(mm)
    6
  • Grip Width D(mm)
    24.0
  • Weight(g)
    100

Product Description

Square shaft through screwdriver.
[Features]
· Shaft has a square shape that allows it to be used in conjunction with monkey wrenches or other wrenches for heavy duty fastening.
· Plastic grip.
· The tip has a high-strength magnet.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

Specifications of KMD-100

  • Tip standards
    Flathead (-)
  • Tip size / flathead (-) blade width (mm) B1
    6
  • Shaft length L (mm)
    102
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Square
  • Magnet
    Available
  • Shaft through
    Available
  • Bolster
    NA
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    0.8
  • Overall Length L(mm)
    195
  • Shaft width across flats(mm)
    6
  • Grip Width D(mm)
    24.0
  • Weight(g)
    100
Part Number
KMD-100 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 284.57

฿ 102.10

HAND TOOLS 1 Piece(s) Same day

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1