(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Electric Screwdriver D-331/D-332

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 373.09 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
D-331-100 SALE
D-331-150
D-332-100
D-332-150
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Tip standards Tip size / Phillips (+) Tip size / flathead (-) blade width (mm) B1 Shaft length L (mm) Tip size / flathead (-) blade thickness (mm) B2 Overall Length
(mm)
Weight
(g)

฿ 394.06

฿ 159.99

HAND TOOLS 1 Piece(s) Same day - Flathead (-) - 6 100 1 200 120

฿ 412.00

HAND TOOLS 1 Piece(s) 1 Day(s) 10 Flathead (-) - 6 150 1 250 130

฿ 373.09

HAND TOOLS 1 Piece(s) Same day - Phillips (+) No.2 - 100 - 200 120

฿ 412.00

HAND TOOLS 1 Piece(s) Same day - Phillips (+) No.2 - 150 - 250 130

Basic Specifications

  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Rubber
  • Shaft Diameter(φ/mm)
    6.4
  • Handle diameter(φ/mm)
    40

Product Description

An electric screwdriver equipped with a cushioned handle with a high anti-slip effect.
[Features]
· The soft cushion grip is easy to grasp and transmits torque without waste.
· Chromium vanadium steel is used for the shaft.
· Elastomers are used to prevent the handle from slipping.
· The adhesion to the main body of the handle is good, and a high gripping force is exhibited.
· Handle shape that transmits the force that easily pushes the screwdriver to the screw.
· The tip has been magnetized to hold the screws, and the handle islightweight with polypropylene resin.
· A design that does not dare to be plated to avoid changes in tip precision due to plating.
[Application]
· Ideal for crew tightening operation in deep places or with one hand.
· Electrician-type screwdriver that is easy to push and recommend for electrician testing.

Part Number
D-331-100 SALE
D-331-150
D-332-100
D-332-150
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Tip standards Tip size / Phillips (+) Tip size / flathead (-) blade width (mm) B1 Shaft length L (mm) Tip size / flathead (-) blade thickness (mm) B2 Overall Length
(mm)
Weight
(g)

฿ 394.06

฿ 159.99

HAND TOOLS 1 Piece(s) Same day - Flathead (-) - 6 100 1 200 120

฿ 412.00

HAND TOOLS 1 Piece(s) 1 Day(s) 10 Flathead (-) - 6 150 1 250 130

฿ 373.09

HAND TOOLS 1 Piece(s) Same day - Phillips (+) No.2 - 100 - 200 120

฿ 412.00

HAND TOOLS 1 Piece(s) Same day - Phillips (+) No.2 - 150 - 250 130

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1