(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Preset Type Torque Wrench (Direct Set Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 6,879.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
T2MN6
T2MN13
T3MN20
T3MN50
T3MN100
T4MN50
T4MN100
T4MN140
T4MN200
T4MN300
T6MN300
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Torque adjustment range
(N·m)
Insertion Angle
(mm)
Minimum graduation
(N·m)
Overall Length
(mm)
Head width
(mm)
Mass
(g)

฿ 7,451.34

HANDTOOL 1 Piece(s) Same day - 1–6 6.35 0.1 222 24 260

฿ 7,821.13

HAND TOOLS 1 Piece(s) Same day 10 3~13 6.35 0.2 253 24 290

฿ 7,999.00

HAND TOOLS 1 Piece(s) Same day 10 4–20 9.5 0.2 253 24 300

฿ 8,673.55

HANDTOOL 1 Piece(s) Same day 10 10–50 9.5 0.5 308 36 520

฿ 9,947.35

HAND TOOLS 1 Piece(s) Same day 10 20~100 9.5 1 387 36 750

฿ 6,879.00

HAND TOOLS 1 Piece(s) 1 Day(s) 10 10–50 12.7 0.5 308 36 550

฿ 9,226.00

HAND TOOLS 1 Piece(s) 1 Day(s) - 20~100 12.7 1 387 36 770

฿ 12,277.42

HANDTOOL 1 Piece(s) Same day - 30~140 12.7 1 450 36 820

฿ 11,484.00

HAND TOOLS 1 Piece(s) 1 Day(s) - 40–200 12.7 2 526 45.2 1400

฿ 15,495.07

TNE HANDTOOL 1 Piece(s) 1 Day(s) - 60~300 12.7 2 716 45.2 1880

฿ 15,728.58

HAND TOOLS 1 Piece(s) Same day - 60~300 19 2 716 45.2 1890

Basic Specifications

  • Product Type
    Digital Type
  • Head Replaceable
    NA
  • Load direction
    Right
  • Torque Precision(±%)
    3
  • Set / Single Item
    Single Item
  • Main body: option
    Main Body

Product Description

Dedicated torque wrench for tightening bolts and nuts.
[Features]
· Digital-type torque setting for easy identification of displayed value.
· In tightening work, when it reaches the set torque value, there will be a "clicking" sound or a sensation to the hand.
· Unlike conventional types, there is no need to read the main scale and Vernier scale, so it is convenient for preventing setting errors and confirmation/management of tightening torque.
· Torque is set based on digitally displayed value of mechanical mechanisms whichcan beread directly.
[Applications]
· For assembly, maintenance, and inspection of places requiring torque setting, such as for ports, electrical facilities, automobiles, heavy machinery, aircraft, etc.

Part Number
T2MN6
T2MN13
T3MN20
T3MN50
T3MN100
T4MN50
T4MN100
T4MN140
T4MN200
T4MN300
T6MN300
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Torque adjustment range
(N·m)
Insertion Angle
(mm)
Minimum graduation
(N·m)
Overall Length
(mm)
Head width
(mm)
Mass
(g)

฿ 7,451.34

HANDTOOL 1 Piece(s) Same day - 1–6 6.35 0.1 222 24 260

฿ 7,821.13

HAND TOOLS 1 Piece(s) Same day 10 3~13 6.35 0.2 253 24 290

฿ 7,999.00

HAND TOOLS 1 Piece(s) Same day 10 4–20 9.5 0.2 253 24 300

฿ 8,673.55

HANDTOOL 1 Piece(s) Same day 10 10–50 9.5 0.5 308 36 520

฿ 9,947.35

HAND TOOLS 1 Piece(s) Same day 10 20~100 9.5 1 387 36 750

฿ 6,879.00

HAND TOOLS 1 Piece(s) 1 Day(s) 10 10–50 12.7 0.5 308 36 550

฿ 9,226.00

HAND TOOLS 1 Piece(s) 1 Day(s) - 20~100 12.7 1 387 36 770

฿ 12,277.42

HANDTOOL 1 Piece(s) Same day - 30~140 12.7 1 450 36 820

฿ 11,484.00

HAND TOOLS 1 Piece(s) 1 Day(s) - 40–200 12.7 2 526 45.2 1400

฿ 15,495.07

TNE HANDTOOL 1 Piece(s) 1 Day(s) - 60~300 12.7 2 716 45.2 1880

฿ 15,728.58

HAND TOOLS 1 Piece(s) Same day - 60~300 19 2 716 45.2 1890

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●By directly reading the numerical value and with the digital display value of mechanical mechanism and setting the torque, convenient for miss setting prevention and tightening torque control.

Specification

●SPQ(piece):1
●Torque Precision: ±3% 
●Load Direction: Right 
●With calibration certificate