(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

SUS Combination Wrench SMS

SUS Combination Wrench SMS

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 1,188.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
SMS-08
SMS-10
SMS-12
SMS-13
SMS-14
SMS-17
SMS-19
SMS-21
SMS-24
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Width across flat dimension
(mm)
Wrench offset width DB (D1 size)
(mm)
Wrench offset width DB (D2 size)
(mm)
Wrench offset thick DB (T1 size)
(mm)
Wrench offset thick DB (T2 size)
(mm)

฿ 1,188.00

HAND TOOLS 1 Piece(s) 12 Day(s) 120 8 18 13 4.3 6

฿ 1,326.00

HANDTOOL 1 Piece(s) Same day 140 10 22 15.5 4.7 6.5

฿ 1,366.00

HAND TOOLS 1 Piece(s) 20 Day(s) 160 12 26.5 18 5.5 7.5

฿ 1,475.00

HANDTOOL 1 Piece(s) Same day 170 13 28.8 19 6 8

฿ 1,524.00

HAND TOOLS 1 Piece(s) Same day 180 14 30.5 21 6.5 8.5

฿ 1,772.00

HAND TOOLS 1 Piece(s) Same day 210 17 37 25.5 7.5 9.5

฿ 2,079.00

HAND TOOLS 1 Piece(s) 12 Day(s) 235 19 41 28 8 10.5

฿ 2,893.17

TNE HANDTOOL 1 Piece(s) 1 Day(s) 260 21 46 31 8.5 11.5

฿ 3,838.34

TNE HANDTOOL 1 Piece(s) 12 Day(s) 310 24 51 35 9.5 13.5

Basic Specifications

Product Description

Stainless combination wrench suitable for tightening/loosening work of stainless steel bolts and nuts.
[Features]
· Material adopts precipitation hardened stainless steel.
· Stainless steel tool with emphasized strength, corrosion resistance, chemical resistance and hygiene.
[Applications]
· Optimal for locations that use stainless steel bolts and nuts.
· Convenient for food-related equipment, medical equipment, cleanrooms, precision machinery, ships, marine sports, marine development.
· Convenient for plants, waterproofingwork, plumbingand cleaning equipment, etc.

Part Number
SMS-08
SMS-10
SMS-12
SMS-13
SMS-14
SMS-17
SMS-19
SMS-21
SMS-24
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Width across flat dimension
(mm)
Wrench offset width DB (D1 size)
(mm)
Wrench offset width DB (D2 size)
(mm)
Wrench offset thick DB (T1 size)
(mm)
Wrench offset thick DB (T2 size)
(mm)

฿ 1,188.00

HAND TOOLS 1 Piece(s) 12 Day(s) 120 8 18 13 4.3 6

฿ 1,326.00

HANDTOOL 1 Piece(s) Same day 140 10 22 15.5 4.7 6.5

฿ 1,366.00

HAND TOOLS 1 Piece(s) 20 Day(s) 160 12 26.5 18 5.5 7.5

฿ 1,475.00

HANDTOOL 1 Piece(s) Same day 170 13 28.8 19 6 8

฿ 1,524.00

HAND TOOLS 1 Piece(s) Same day 180 14 30.5 21 6.5 8.5

฿ 1,772.00

HAND TOOLS 1 Piece(s) Same day 210 17 37 25.5 7.5 9.5

฿ 2,079.00

HAND TOOLS 1 Piece(s) 12 Day(s) 235 19 41 28 8 10.5

฿ 2,893.17

TNE HANDTOOL 1 Piece(s) 1 Day(s) 260 21 46 31 8.5 11.5

฿ 3,838.34

TNE HANDTOOL 1 Piece(s) 12 Day(s) 310 24 51 35 9.5 13.5

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Combines the speed of spanner and the strength of box end wrench.
●Temporary tightening is on the spanner side, the final tightening on the side of box end is done with a function tool of 1 role 2 functions.

Materials

●Precipitation Hardening Type Stainless Steel