Double-Ended Box Wrench MW 45° Long Type

Brand :
LOBTEX

Caution

    Product Description

    Box wrench with well-balanced design that allows the user not to experience fatigue even when working for an extended period of time.
    [Features]
    · Long type, 45 × 6 offset type, 12-point, surface contact.
    · The 45 × 6 offset type can be easily used even in tight spaces, used for final tightening.
    · It boasts a weight reduction of 10% compared to that of conventional products (excluding the 30 × 32 wrench).
    · The offset wrench is a surface contact type, ideal for final tightening.
    · The handle is easy to grip. It features a reinforced cross-section shape tohelp prevent bending.
    · The large size has a longer, ideal handle for easy application of torque (24 × 27 or higher).
    · It features a larger sized display for improved visibility. Features a satin finish which prevents slipping even when greasy with oil.
    [Application]
    · Ideal for use in small places.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat