Poly-per

Brand :
UHT

Caution

    Product Description

    A tip tool that is attached to the rubber pad attached to the micro grinder.
    [Features]
    ·By attaching sandpaper to the rubber pad and polishing, it is possible to polish along the curved surface of the workpiece.
    ·A wide variety of polishing is possible with the development of counts from #40 to #600.
    ·By opening the center in a donut shape, it is possible to improve the discharge of chips and prevent clogging.
    ·Using sandpaper and double-sided tape made in Japan, it is easy to remove when changing tools, and hard to peel off when working.
    ·It will not warp during storage or peel off the release paper.
    ·One rubber pad is included in one package.
    [Applications]
    ·Ideal for smoothing and polishing metal surfaces, removing cutter marks, and removing rust.

    Features

    ●Paper type using aluminum oxide grain. 
    ●Has a special rubber pad(5391).

    Usage

    ●For polishing and burring of various metals.

    Specification

    ●Outer Diameter(mm):30
    ●Inner Diameter(mm):12
    ●Max Working Speed(rpm):23500
    ●SPQ(bag):1
    ●Compatible Model UHT: MAG-093/123
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Poly-per | UHT | MISUMI Thailand