1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Solid Abrasive

YNS POLISHING TOOL

Solid Abrasive
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 692.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Solid abrasive that can be selected depending on the workpiece.
[Features]
· Used for final finishing by applying to buff and felt.

Part Number
YD-GL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 692.52

YNS POLISHING TOOL 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Product Type abrasive Application For stainless steel final finishing Height(mm) 30
Width(mm) 45 Length(mm) 130 Weight(g) 450
Packaging Quantity(Pieces per Unit) 1

Please check the type/dimensions/specifications of the part YD-GL in the Solid Abrasive series.