(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A sharp file set.
[Features]
· Medium size, ideal for those who want to finish the file processing in a short time.
· A highly versatile file that can be used for general file processing such as metal processing.
· Processed like a sharp tip of a blade by electrolytically polishing the tip and a recess is deeper.
· Suitable for hard-to-clog materials such as hardened plastics, wood and light metals because the tip of the conventional file blade is processed like the sharp tip of the blade by chemical polishing and the recess is deeper.
Part Number |
---|
QHA0052 |
QHA0053 |
QHA0082 |
QHA0102 |
QHA0122 |
QHI0053 |
QMA0102 |
QSA0052 |
QSA0053 |
QSA0122 |
QST0052 |
QST0053 |
QST0082 |
QST0102 |
QST0122 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Overall Length (mm) | Roughness of grain | Single Product Set Product | Shape | File Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,934.32 | TBS FILES | 1 Pack(s) | 5 Pieces Per Package | 3 Day(s) | 215 | Second cut | Packed Goods | Semi-Circular | 110 | ||
฿ 2,787.08 | TBS FILES | 1 Pack(s) | 5 Pieces Per Package | 11 Day(s) | 215 | Fine | Packed Goods | Semi-Circular | 110 | ||
฿ 1,927.86 | TBS FILES | 1 Piece(s) | 3 Day(s) | 200 | Second cut | Packed Goods | Semi-Circular | 100 | |||
฿ 1,828.50 | TBS FILES | 1 Piece(s) | 3 Day(s) | 185 | Second cut | Packed Goods | Semi-Circular | 85 | |||
฿ 1,620.12 | TBS FILES | 1 Piece(s) | 3 Day(s) | 170 | Second cut | Packed Goods | Semi-Circular | 70 | |||
฿ 1,916.43 | TBS FILES | 1 Pack(s) | 5 Pieces Per Package | 3 Day(s) | 215 | Fine | Packed Goods | Flat | 110 | ||
฿ 1,133.09 | TBS FILES | 1 Piece(s) | 3 Day(s) | 185 | Second cut | Packed Goods | Round | 85 | |||
฿ 1,858.73 | TBS FILES | 1 Pack(s) | 5 Pieces Per Package | 9 Day(s) | 215 | Second cut | Packed Goods | Triangle | 110 | ||
฿ 2,371.46 | TBS FILES | 1 Pack(s) | 5 Pieces Per Package | 11 Day(s) | 215 | Fine | Packed Goods | Triangle | 110 | ||
฿ 1,414.52 | TBS FILES | 1 Piece(s) | 3 Day(s) | 170 | Second cut | Packed Goods | Triangle | 70 | |||
฿ 1,756.47 | TBS FILES | 1 Pack(s) | 5 Pieces Per Package | 3 Day(s) | 215 | Second cut | Set | - | 110 | ||
฿ 2,272.35 | TBS FILES | 1 Pack(s) | 5 Pieces Per Package | 3 Day(s) | 215 | Fine | Set | - | 110 | ||
฿ 1,492.89 | TBS FILES | 1 Pack(s) | 5 Pieces Per Package | 11 Day(s) | 200 | Second cut | Set | - | 100 | ||
฿ 1,287.18 | TBS FILES | 1 Pack(s) | 5 Pieces Per Package | 3 Day(s) | 185 | Second cut | Set | - | 85 | ||
฿ 1,421.18 | TBS FILES | 1 Pack(s) | 5 Pieces Per Package | 11 Day(s) | 170 | Second cut | Set | - | 70 |
Loading...
Type | Assorted files | Packaging Quantity(Pcs.) | 5 |
---|
How can we improve?
How can we improve?