(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A high-quality Japanese diamond file suitable for sanding hard objects.
[Features]
· Fixes diamond particle by Ni electroplating method.
· Improves performance including the level of adhesion, grinding or abrasion resistant.
· K type = assembled file type.
· Diamond files using high quality diamond powder with excellent sharpness.
· The entire surface is coated with a special formula PVC so that it fits hands and can be used so easily.
· Medium in size and grit size.
[Application]
· Can be used for high-hardness materials including ceramic, carbide metal and hardening steel.
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal Size | Overall Length (mm) | Particle Size (#) | Single Product Set Product | Shape | File Length (mm) | Packaging Quantity (Pcs.) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,295.91 | FILES | 1 Piece(s) | Same day | 10 | 5 pcs./set | 215 | 150 | Single Item | Semi-Circular | 80 | 1 | |||
฿ 1,079.61 | TBS FILES | 1 Piece(s) | Same day | 10 | 8 pcs./set | 200 | 150 | Single Item | Semi-Circular | 50 | 1 | |||
฿ 907.37 | TBS FILES | 1 Piece(s) | 3 Day(s) | - | 10 pcs./set | 185 | 150 | Single Item | Semi-Circular | 50 | 1 | |||
฿ 663.84 | TBS FILES | 1 Piece(s) | 3 Day(s) | - | 12 pcs./set | 170 | 150 | Single Item | Semi-Circular | 50 | 1 | |||
฿ 1,434.44 | FILES | 1 Piece(s) | 3 Day(s) | 10 | 5 pcs./set | 215 | 150 | Single Item | Flat | 80 | 1 | |||
฿ 1,841.95 | TBS FILES | 1 Piece(s) | 3 Day(s) | - | 5 pcs./set | 215 | 150 | Single Item | Flat | 100 | 1 | |||
฿ 1,686.51 | FILES | 1 Piece(s) | Same day | - | 5 pcs./set | 215 | 200 | Single Item | Flat | 80 | 1 | |||
฿ 1,688.21 | TBS FILES | 1 Piece(s) | 3 Day(s) | - | 5 pcs./set | 215 | 200 | Single Item | Flat | 100 | 1 | |||
฿ 1,350.58 | FILES | 1 Piece(s) | 10 Day(s) | - | 8 pcs./set | 200 | 150 | Single Item | Flat | 50 | 1 | |||
฿ 1,079.61 | FILES | 1 Piece(s) | Same day | - | 10 pcs./set | 185 | 150 | Single Item | Flat | 50 | 1 | |||
฿ 847.67 | TBS FILES | 1 Piece(s) | 3 Day(s) | - | 12 pcs./set | 170 | 150 | Single Item | Flat | 50 | 1 | |||
฿ 939.58 | TBS FILES | 1 Piece(s) | 3 Day(s) | - | 5 pcs./set | 215 | 150 | Single Item | Square | 80 | 1 | |||
฿ 732.78 | TBS FILES | 1 Piece(s) | 3 Day(s) | - | 10 pcs./set | 185 | 150 | Single Item | Square | 50 | 1 | |||
฿ 640.86 | TBS FILES | 1 Piece(s) | 3 Day(s) | - | 12 pcs./set | 170 | 150 | Single Item | Square | 50 | 1 | |||
฿ 847.67 | TBS FILES | 1 Piece(s) | 6 Day(s) | - | 5 pcs./set | 215 | 150 | Single Item | Round | 80 | 1 | |||
฿ 792.79 | FILES | 1 Piece(s) | 3 Day(s) | - | 8 pcs./set | 200 | 150 | Single Item | Round | 50 | 1 | |||
฿ 663.84 | TBS FILES | 1 Piece(s) | 3 Day(s) | - | 10 pcs./set | 185 | 150 | Single Item | Round | 50 | 1 | |||
฿ 999.04 | TBS FILES | 1 Piece(s) | 3 Day(s) | - | 5 pcs./set | 215 | 150 | Single Item | Triangle | 80 | 1 | |||
฿ 1,036.75 | TBS FILES | 1 Piece(s) | Available | 3 Day(s) | - | 8 pcs./set | 200 | 150 | Single Item | Triangle | 50 | 1 | ||
฿ 701.13 | TBS FILES | 1 Piece(s) | 3 Day(s) | - | 12 pcs./set | 170 | 150 | Single Item | Triangle | 50 | 1 | |||
฿ 4,848.90 | TBS FILES | 1 Pack(s) | 5 Pieces Per Package | 3 Day(s) | - | 5 pcs./set | 215 | 150 | Set | Flat/half circle/circle/square/triangle | 80 | 5 | ||
฿ 4,253.09 | TBS FILES | 1 Pack(s) | 5 Pieces Per Package | 3 Day(s) | - | 8 pcs./set | 200 | 150 | Set | Flat/half circle/circle/square/triangle | 50 | 5 | ||
฿ 3,565.61 | TBS FILES | 1 Pack(s) | 5 Pieces Per Package | 3 Day(s) | - | 10 pcs./set | 185 | 150 | Set | Flat/half circle/circle/square/triangle | 50 | 5 | ||
฿ 2,923.97 | TBS FILES | 1 Pack(s) | 5 Pieces Per Package | 3 Day(s) | - | 12 pcs./set | 170 | 150 | Set | Flat/half circle/circle/square/triangle | 50 | 5 |
Loading...
Type | Diamond Electrodeposition File | Product Type | Needle Type |
---|
How can we improve?
How can we improve?