1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Cotton Wheel With Shaft

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 284.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Alumina oxide impregnated type.
· Ideal for mirror finishing.
· Finish after the sisal wheel is still beautiful.
[Application]
· For finish polishing of felt disc front.

Part Number
UFCK3025
UFCK5025
UFCK8025
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Length
(mm)
Maximum Engine Speed
(min-1)

฿ 284.03

YNS POLISHING TOOL 5 Piece(s) 3 Day(s) 304010000

฿ 331.01

YNS POLISHING TOOL 5 Piece(s) 3 Day(s) 50356100

฿ 509.94

YNS POLISHING TOOL 5 Piece(s) 3 Day(s) 80373800

Loading...

  1. 1

Basic Information

Application Polishing Material Cotton Width(mm) 25
Shaft Diameter(mm) 6 Packaging Quantity(Pcs.) 5