1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Rubber Grindstone with shaft - Urethane Foam Rabin【25 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Rubber Grindstone with shaft - Urethane Foam Rabin
  • Rubber Grindstone with shaft - Urethane Foam Rabin
  • Rubber Grindstone with shaft - Urethane Foam Rabin
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,888.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Mirror finish of aluminum material which was conventionally difficult is also easily achieved with newly developed foamed urethane.

[Features]
· Uses urethane foam bond blended and developed for abrasives.
· Generates an abundance of bubbles to prevent clogging, and achieves a highly polished surface with no scratches remaining.
· Greatly improves the work environment by improving work efficiency over conventional buffing, especially for aluminum and brass-based materials.
· In addition, it enables polished surfaces without swirls for general steel materials, stainless steel, etc.
· Moreover, it has a softer texture than the conventional Daiwa-Rabin, enabling light work even in a curved part, etc.
· Can be used with both dry and wet types.

Part Number
C1000-AFXH-6-17
C1000-AFXH-10-20
WA600-AFXH-6-17
WA600-AFXH-10-20
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)
Grindstone section external diameter
(mm)
Grindstone section length
(mm)
Abrasive Grain

฿ 2,008.63

DWA GRINDING STONES 1 Pack(s)

25 Pieces Per Package

11 Day(s) 1000617C Abrasive Grain

฿ 2,197.31

DWA GRINDING STONES 1 Pack(s)

25 Pieces Per Package

3 Day(s) 10001020C Abrasive Grain

฿ 1,888.03

DWA GRINDING STONES 1 Pack(s)

25 Pieces Per Package

3 Day(s) 600617WA Abrasive Grain

฿ 2,046.55

DWA GRINDING STONES 1 Pack(s)

25 Pieces Per Package

10 Day(s) 6001020WA Abrasive Grain

Loading...

  1. 1
 

Basic Information

Type Rubber Grindstone Shaft Diameter(mm) 3 Shaft Length(mm) 30
Number of Pieces Per Pack(Nos.) 25 Binder Type AFX-H (soft) Maximum Rotation Speed(min-1) 30000