1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Polishing Cloth 228 mm × 280 mm【5-50 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 427.37/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sheet polishing material suited for hand polishing metal, wood, rubber, etc. in various fields.
[Features]
· Abundant flexibility provides a soft finishing surface. Not water-resistant because glue is used as the adhesive.
· Sheets include polishing cloth, water-resistant paper and G paper.
· Because emery cloth uses cloth as the base material, it can be manually torn for use.
[Applications]
· Optimal for metal polishing work, etc.

Part Number
10-0-228-280-40
10-0-228-280-40P-5
10-0-228-280-50
10-0-228-280-60
10-0-228-280-60P-5
10-0-228-280-80
10-0-228-280-80P-5
10-0-228-280-100
10-0-228-280-100P-5
10-0-228-280-120
10-0-228-280-120P-5
10-0-228-280-150
10-0-228-280-150P-5
10-0-228-280-180
10-0-228-280-180P-5
10-0-228-280-240P-5
10-0-228-280-320
10-0-228-280-320P-5
10-0-228-280-400
10-0-228-280-400P-5
10-0-228-280-600
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSParticle Size
(#)
Quantity
(Sheets)

฿ 2,897.58

RKC POLISHING TOOL 1 Pack(s)

50 Pieces Per Package

3 Day(s) -4050

฿ 477.13

RKC POLISHING TOOL 1 Pack(s)

5 Pieces Per Package

31 Day(s) -40-

฿ 2,761.81

RKC POLISHING TOOL 1 Pack(s)

50 Pieces Per Package

7 Day(s) -5050

฿ 2,579.14

POLISHING TOOL 1 Pack(s)

50 Pieces Per Package

Same day 106050

฿ 446.67

RKC POLISHING TOOL 1 Pack(s)

5 Pieces Per Package

31 Day(s) -60-

฿ 2,428.20

RKC POLISHING TOOL 1 Pack(s)

50 Pieces Per Package

3 Day(s) -8050

฿ 434.16

RKC POLISHING TOOL 1 Pack(s)

5 Pieces Per Package

31 Day(s) -80-

฿ 2,307.24

RKC POLISHING TOOL 1 Pack(s)

50 Pieces Per Package

4 Day(s) -10050

฿ 427.37

RKC POLISHING TOOL 1 Pack(s)

5 Pieces Per Package

31 Day(s) -100-

฿ 2,293.41

RKC POLISHING TOOL 1 Pack(s)

50 Pieces Per Package

5 Day(s) -12050

฿ 427.37

RKC POLISHING TOOL 1 Pack(s)

5 Pieces Per Package

31 Day(s) -120-

฿ 2,261.75

RKC POLISHING TOOL 1 Pack(s)

50 Pieces Per Package

3 Day(s) -15050

฿ 427.37

RKC POLISHING TOOL 1 Pack(s)

5 Pieces Per Package

31 Day(s) -150-

฿ 2,231.41

RKC POLISHING TOOL 1 Pack(s)

50 Pieces Per Package

5 Day(s) -18050

฿ 427.37

RKC POLISHING TOOL 1 Pack(s)

5 Pieces Per Package

31 Day(s) -180-

฿ 4,319.00

POLISHING TOOL 1 Pack(s)

50 Pieces Per Package

11 Day(s) -240-

฿ 2,170.75

RKC POLISHING TOOL 1 Pack(s)

50 Pieces Per Package

5 Day(s) -32050

฿ 427.37

RKC POLISHING TOOL 1 Pack(s)

5 Pieces Per Package

31 Day(s) -320-

฿ 2,155.58

RKC POLISHING TOOL 1 Pack(s)

50 Pieces Per Package

3 Day(s) -40050

฿ 427.37

RKC POLISHING TOOL 1 Pack(s)

5 Pieces Per Package

31 Day(s) -400-

฿ 2,321.33

RKC POLISHING TOOL 1 Pack(s)

50 Pieces Per Package

4 Day(s) -60050

Loading...

  1. 1

Basic Information

Sheet Model Polishing Cloth Method of Using Manual Grinding Abrasive Alundum (Alumina)
Width(mm) 228 Length(mm) 280 Surface Color Black
Back Surface Color Black Type of Base Material Cloth