(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Fits perfectly to curved surfaces with curved paper.
[Features]
· Fits perfectly to curved surfaces with curved paper.
· With its soft touch, this product will not leave you tired.
· Greater polishing power than a flap-top
Part Number |
---|
KD180A3 |
KD180A4 |
KD180A5 |
KD180A6 |
KD180A7 |
KD180A8 |
KD180A9 |
KD180A10 |
KD180A11 |
KD180A12 |
KD180Z3 |
KD180Z4 |
KD180Z5 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | work material | Particle Size (#) | abrasive grain |
---|---|---|---|---|---|---|---|---|---|
฿ 5,694.86 | YNS POLISHING TOOL | 1 Pack(s) | 5 Pieces Per Package | 31 Day(s) | general steel[◎] / Stainless Steel[◎] | 40 | [A Abrasive Grain] Alundum (A) | ||
฿ 5,694.86 | YNS POLISHING TOOL | 1 Pack(s) | 5 Pieces Per Package | 31 Day(s) | general steel[◎] / Stainless Steel[◎] | 60 | [A Abrasive Grain] Alundum (A) | ||
฿ 5,694.86 | YNS POLISHING TOOL | 1 Pack(s) | 5 Pieces Per Package | 31 Day(s) | Stainless Steel[◎] | 80 | [A Abrasive Grain] Alundum (A) | ||
฿ 5,694.86 | YNS POLISHING TOOL | 1 Pack(s) | 5 Pieces Per Package | 31 Day(s) | Stainless Steel[◎] | 100 | [A Abrasive Grain] Alundum (A) | ||
฿ 5,694.86 | YNS POLISHING TOOL | 1 Pack(s) | 5 Pieces Per Package | 31 Day(s) | Stainless Steel[◎] | 120 | [A Abrasive Grain] Alundum (A) | ||
฿ 5,694.86 | YNS POLISHING TOOL | 1 Pack(s) | 5 Pieces Per Package | 31 Day(s) | Stainless Steel[◎] | 150 | [A Abrasive Grain] Alundum (A) | ||
฿ 5,694.86 | YNS POLISHING TOOL | 1 Pack(s) | 5 Pieces Per Package | 31 Day(s) | Stainless Steel[◎] | 180 | [A Abrasive Grain] Alundum (A) | ||
฿ 5,694.86 | YNS POLISHING TOOL | 1 Pack(s) | 5 Pieces Per Package | 31 Day(s) | Stainless Steel[◎] | 240 | [A Abrasive Grain] Alundum (A) | ||
฿ 5,694.86 | YNS POLISHING TOOL | 1 Pack(s) | 5 Pieces Per Package | 31 Day(s) | Stainless Steel[◎] | 320 | [A Abrasive Grain] Alundum (A) | ||
฿ 5,694.86 | YNS POLISHING TOOL | 1 Pack(s) | 5 Pieces Per Package | 31 Day(s) | Stainless Steel[◎] | 400 | [A Abrasive Grain] Alundum (A) | ||
฿ 5,694.86 | YNS POLISHING TOOL | 1 Pack(s) | 5 Pieces Per Package | 31 Day(s) | Stainless Steel[◎] | 40 | Zirconia (Z) | ||
฿ 5,694.86 | YNS POLISHING TOOL | 1 Pack(s) | 5 Pieces Per Package | 31 Day(s) | Stainless Steel[◎] | 60 | Zirconia (Z) | ||
฿ 5,694.86 | YNS POLISHING TOOL | 1 Pack(s) | 5 Pieces Per Package | 31 Day(s) | Stainless Steel[◎] | 80 | Zirconia (Z) |
Loading...
Type | Multi-blade disc | Outer diameter Dimensions(mm) | 180 | Inner Diameter Dimension(mm) | 22 |
---|---|---|---|---|---|
Packaging Quantity(Sheets) | 5 | Maximum Number of Rotation(min-1) | 4000 |
How can we improve?
How can we improve?