(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
As cotton cloth is used, it gives the best finishing. Apply an abrasive (blue bar / white bar) for use.
Part Number |
---|
GPS100CD |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|---|
฿ 10,247.24 | YNS POLISHING TOOL | 1 Pack(s) | 5 Pieces Per Package | 31 Day(s) |
Loading...
Type | Cotton: Hemp Disk | work material | Stainless Steel / Alloy Steel | Outer diameter Dimensions(mm) | 100 |
---|---|---|---|---|---|
Inner Diameter Dimension(mm) | M10 | Thickness(mm) | 25 | abrasive grain | Not applicable |
Packaging Quantity(Sheets) | 5 | Maximum Number of Rotation(min-1) | 8000 | Disc mounting part | M10 is screw type with 1.5 pitch |
How can we improve?
How can we improve?